THS3001

ACTIVE

420-MHz Current-Feedback Amplifier

Product details

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 GBW (typ) (MHz) 420 BW at Acl (MHz) 420 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6500 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 6.6 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 73 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 120 2nd harmonic (dBc) 80 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 GBW (typ) (MHz) 420 BW at Acl (MHz) 420 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6500 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 6.6 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 73 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 120 2nd harmonic (dBc) 80 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 10
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • High speed:
    • 420MHz bandwidth (G = 1, –3dB)
    • 6500V/µs slew rate
    • 40ns settling time (0.1%)
  • High output drive: IO = 100mA
  • Excellent video performance
    • 115MHz bandwidth (0.1dB, G = 2)
    • 0.01% differential gain
    • 0.02° differential phase
  • Low 3mV (max) input offset voltage
  • Very low distortion:
    • THD = –96dBc at f = 1MHz
    • THD = –80dBc at f = 10MHz
  • Wide range of power supplies:
    • VCC = ±4.5V to ±16V
  • Evaluation module available
  • High speed:
    • 420MHz bandwidth (G = 1, –3dB)
    • 6500V/µs slew rate
    • 40ns settling time (0.1%)
  • High output drive: IO = 100mA
  • Excellent video performance
    • 115MHz bandwidth (0.1dB, G = 2)
    • 0.01% differential gain
    • 0.02° differential phase
  • Low 3mV (max) input offset voltage
  • Very low distortion:
    • THD = –96dBc at f = 1MHz
    • THD = –80dBc at f = 10MHz
  • Wide range of power supplies:
    • VCC = ±4.5V to ±16V
  • Evaluation module available

The THS3001 is a high-speed, current-feedback operational amplifier, designed for communication, imaging, and high-quality video applications. This device offers a very fast 6500V/µs slew rate, a 420MHz bandwidth, and a 40ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96dBc, making this device an excellent choice for applications such as wireless communication base stations or ultra-fast ADC or DAC buffers.

The THS3001 is a high-speed, current-feedback operational amplifier, designed for communication, imaging, and high-quality video applications. This device offers a very fast 6500V/µs slew rate, a 420MHz bandwidth, and a 40ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96dBc, making this device an excellent choice for applications such as wireless communication base stations or ultra-fast ADC or DAC buffers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet THS3001 420MHz, High-Speed Current-Feedback Amplifier datasheet (Rev. I) PDF | HTML 13 Dec 2024
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Load Sharing Concepts: Implementation for Large-Signal Applications 05 Oct 2011
Application note Large-Signal Specifications for High-Voltage Line Drivers 30 Jun 2011
Application note A Numerical Solution to an Analog Problem 25 Apr 2010
Application note Wireline Data Transmission and Reception 27 Jan 2010
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Analysis of the Sallen-Key Architecture (Rev. B) 13 Sep 2002
Application note THS3001 SPICE Model Performance 28 Oct 1999
Application note Building a Simple SPICE Model for the THS3001 15 Apr 1999
Application brief Driving Capacitance with the THS3001 12 Apr 1999
Application note Gain Block Analysis For The THS3001 22 Mar 1999
User guide THS3001 EVM User's Guide (Rev. A) 11 Mar 1999
Application note Voltage Feedback vs. Current Feedback Op Amps 30 Nov 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC900EVM — DAC900 10-Bit 165-MSPS Digital-to-Analog Converter (DAC) Evaluation Module

The DAC900 evaluation module (EVM) is designed to evaluate the 10-bit, high-speed,
CMOS-interface DAC900. The EVM provides simple and minimal external components to minimize system cost and power consumption.
User guide: PDF
Not available on TI.com
Evaluation board

DAC902EVM — DAC902 12-Bit 165-MSPS Digital-to-Analog Converter (DAC) Evaluation Module

The DAC902 evaluation module (EVM) is designed to evaluate the 12-bit, high-speed,
CMOS-interface DAC902. The EVM provides simple and minimal external components to minimize system cost and power consumption.
User guide: PDF
Not available on TI.com
Evaluation board

DAC904EVM — DAC904 14-Bit 165-MSPS Digital-to-Analog Converter (DAC) Evaluation Module

The DAC904 evaluation module (EVM) is designed to evaluate the 14-bit, high-speed,
CMOS-interface DAC904. The EVM provides simple and minimal external components to minimize system cost and power consumption.
User guide: PDF
Not available on TI.com
Evaluation board

THS3001EVM — THS3001 High Speed Amplifier Evaluation Modules

TI offers designers a complete line of high speed amplifier evaluation modules (EVMs). The TI THS3001 high-speed current-feedback operational amplifier EVM is a complete high-speed amplifier circuit. It consisits of the TI THS3001 high-speed current-feedback operational amplifier IC, along with a (...)

User guide: PDF
Not available on TI.com
Simulation model

THS3001 PSpice Model (Rev. A)

SLOJ001A.ZIP (6 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP10651 — 2.2MHz Switching, Synchronous Split Supply Reference Design for 12V Battery with all Protections

PMP10651 is a low noise, multi-output SMPS design where LM53603 is used in Inverting Buck-Boost Fly buck topology to generate positive and negative supply needed in multiple noise sensitive applications such as powering High Speed Video Amplifier, RF amplifier, Precision Low noise amplifier (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos