The TPA2011D1 is a 3.2-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1.21 mm × 1.16 mm wafer chip scale package (DSBGA) that requires only three external components.
Features like 95% efficiency, 86-dB PSRR, 1.5 mA quiescent current and improved RF immunity make the TPA2011D1 class-D amp ideal for cellular handsets. A fast start-up time of 4 ms with no audible turn-on pop makes the TPA2011D1 ideal for PDA and smart-phone applications. The TPA2011D1 allows independent gain while summing signals from separate sources, and has a low 20 μV noise floor.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA2011D1 | DSBGA (9) | 1.60 mm x 1.21 mm |
Changes from A Revision (May 2010) to B Revision
Changes from * Revision (December 2009) to A Revision
DEVICE NUMBER | SPEAKER CHANNELS | SPEAKER AMP TYPE | OUTPUT POWER (W) | PSRR (dB) |
---|---|---|---|---|
TPA2011D1 | Mono | Class D | 3.2 | 86 |
TPA2005D1 | Mono | Class D | 1.4 | 75 |
TPA2010D1 | Mono | Class D | 2.5 | 75 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | C2 | I | Shutdown terminal. When terminal is low the device is put into Shutdown mode. |
GND | A2 | I | Analog ground terminal. Must be connected to same potential as PGND using a direct connection to a single point ground. |
IN– | C1 | I | Negative differential audio input |
IN+ | A1 | I | Positive differential audio input |
PGND | B3 | I | High-current Analog ground terminal. Must be connected to same potential as GND using a direct connection to a single point ground. |
PVDD | B2 | I | High-current Power supply terminal. Must be connected to same power supply as VDD using a direct connection. Voltage must be within values listed in Recommended Operating Conditions table. |
VDD | B1 | I | Power supply terminal. Must be connected to same power supply as PVDD using a direct connection. Voltage must be within values listed in Recommended Operating Conditions table. |
VO- | A3 | O | Negative BTL audio output |
VO+ | C3 | O | Positive BTL audio output |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD, PVDD | Supply voltage | In active mode | –0.3 | 6 | V |
In shutdown mode | –0.3 | 6 | V | ||
VI | Input voltage | EN, IN+, IN– | –0.3 | VDD + 0.3 | V |
RL | Minimum load resistance | 3.2 | Ω | ||
Output continuous total power dissipation | See Dissipation Ratings | ||||
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 150 | °C | |
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C | |||
Tstg | Storage temperature | –65 | 85 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Class-D supply voltage | 2.5 | 5.5 | V | |
VIH | High-level input voltage | EN | 1.3 | V | |
VIL | Low-level input voltage | EN | 0.35 | V | |
RI | Input resistor | Gain ≤ 20 V/V (26 dB) | 15 | kΩ | |
VIC | Common mode input voltage range | VDD = 2.5V, 5.5V, CMRR ≥ 49 dB | 0.75 | VDD-1.1 | V |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPA2011D1 | UNIT | |
---|---|---|---|
YFF (DSBGA) | |||
9 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 107 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 18.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 18 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOS| | Output offset voltage (measured differentially) | VI = 0 V, AV = 2 V/V, VDD = 2.5 V to 5.5 V | 1 | 5 | mV | |
|IIH| | High-level input current | VDD = 5.5 V, VEN = 5.5 V | 50 | μA | ||
|IIL| | Low-level input current | VDD = 5.5 V, VEN = 0 V | 1 | μA | ||
I(Q) | Quiescent current | VDD = 5.5 V, no load | 1.8 | 2.5 | mA | |
VDD = 3.6 V, no load | 1.5 | 2.3 | ||||
VDD = 2.5 V, no load | 1.3 | 2.1 | ||||
I(SD) | Shutdown current | VEN = 0.35 V, VDD = 2.5 V to 5.5 V | 0.1 | 2 | μA | |
RO, SD | Output impedance in shutdown mode | VEN = 0.35 V | 2 | kΩ | ||
f(SW) | Switching frequency | VDD = 2.5 V to 5.5 V | 250 | 300 | 350 | kHz |
AV | Gain | VDD = 2.5 V to 5.5 V, RI in kΩ | 285/RI | 300/RI | 315/RI | V/V |
REN | Resistance from EN to GND | 300 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
PO | Output power | THD + N = 10%, f = 1 kHz, RL = 4 Ω | VDD = 5 V | 3.24 | W | ||
VDD = 3.6 V | 1.62 | ||||||
VDD = 2.5 V | 0.70 | ||||||
THD + N = 1%, f = 1 kHz, RL = 4 Ω | VDD = 5 V | 2.57 | W | ||||
VDD = 3.6 V | 1.32 | ||||||
VDD = 2.5 V | 0.57 | ||||||
THD + N = 10%, f = 1 kHz, RL = 8 Ω | VDD = 5 V | 1.80 | W | ||||
VDD = 3.6 V | 0.91 | ||||||
VDD = 2.5 V | 0.42 | ||||||
THD + N = 1%, f = 1 kHz, RL = 8 Ω | VDD = 5 V | 1.46 | W | ||||
VDD = 3.6 V | 0.74 | ||||||
VDD = 2.5 V | 0.33 | ||||||
Vn | Noise output voltage | VDD = 3.6 V, Inputs AC grounded with CI = 2μF, f = 20 Hz to 20 kHz |
A-weighting | 20 | μVRMS | ||
No weighting | 25 | ||||||
THD+N | Total harmonic distortion plus noise | VDD = 5.0 V, PO = 1.0 W, f = 1 kHz, RL = 8 Ω | 0.11% | ||||
VDD = 3.6 V, PO = 0.5 W, f = 1 kHz, RL = 8 Ω | 0.05% | ||||||
VDD = 2.5 V, PO = 0.2 W, f = 1 kHz, RL = 8 Ω | 0.05% | ||||||
VDD = 5.0 V, PO = 2.0 W, f = 1 kHz, RL = 4 Ω | 0.23% | ||||||
VDD = 3.6 V, PO = 1.0 W, f = 1 kHz, RL = 4 Ω | 0.07% | ||||||
VDD = 2.5 V, PO = 0.4 W, f = 1 kHz, RL = 4 Ω | 0.06% | ||||||
PSRR | AC power supply rejection ratio | VDD = 3.6 V, Inputs AC grounded with CI = 2 μF, 200 mVpp ripple, f = 217 Hz |
86 | dB | |||
CMRR | Common mode rejection ratio | VDD = 3.6 V, VIC = 1 VPP, f = 217 Hz | 79 | dB | |||
TSU | Startup time from shutdown | VDD = 3.6 V | 4 | ms | |||
IOC | Overcurrent protection threshold | VDD = 3.6 V, VO+ shorted to VDD | 2 | A | |||
VDD = 3.6 V, VO– shorted to VDD | 2 | ||||||
VDD = 3.6 V, VO+ shorted to GND | 2 | ||||||
VDD = 3.6 V, VO– shorted to GND | 2 | ||||||
VDD = 3.6 V, VO+ shorted to VO– | 2 | ||||||
TSD | Time for which output is disabled after a short-circuit event, after which auto-recovery trials are continuously made | VDD = 2.5 V to 5.5 V | 100 | ms |
PACKAGE | DERATING FACTOR(1) | TA < 25°C | TA = 70°C | TA = 85°C |
---|---|---|---|---|
YFF (DSBGA) | 4.2 mW/°C | 525 mW | 336 mW | 273 mW |