SLOS930C November 2015 – October 2024 THS4541-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage, (Vs+) – Vs– | 5.5 | V | |
Input/output voltage range | (Vs–) – 0.5 | (Vs+) + 0.5 | ||
Differential input voltage | ±1 | |||
Current | Continuous input current | ±20 | mA | |
Continuous output current | ±80 | |||
Continuous power dissipation | See Section 6.4 and Section 7.8 | |||
Temperature | Maximum junction | 150 | °C | |
Operating free-air | –40 | 125 | ||
Storage, Tstg | –65 | 150 |