SLOU579 August 2024 TSD5402-Q1
The TSD5402-Q1 evaluation module (EVM) is intended to demonstrate the capabilities of the TSD5402-Q1 device. All the device features can be accessed through the hardware and the software graphical user interface (GUI) which is supplied. This user's guide contains a description of the EVM and the GUI. The schematic, bill of materials (BOM), and board layout are included.
Required equipment and accessories: