SLOU579 August   2024 TSD5402-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Setup
    3. 2.3 Interfaces
    4. 2.4 Settings Via I2C
      1. 2.4.1 TSD5402-Q1 Gain
      2. 2.4.2 TSD5402-Q1 PWM Switching Frequencies
      3. 2.4.3 TSD5402-Q1 Power Guard Protection Circuitry
  9. 3Software
    1. 3.1 Software Overview
      1. 3.1.1 PurePath™ Console 3 (PPC3) Access and Description
      2. 3.1.2 Using the PPC3 Plugin
  10. 4Hardware Design Files
    1. 4.1 TSD5402Q1EVM Schematics
    2. 4.2 TSD5402Q1EVM PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

PurePath™ Console 3 (PPC3) Access and Description

The PPC3 is a server-based tool. Access can be requested at PUREPATHCONSOLE.

Once approval is given, go to www.ti.com/mysecuresoftware to download the install file. After login, the user sees a webpage with a list of software products available for download. Access the PurePath Console software and download. Run the install program. After signing into the PPC3, the Home window will show, as shown in Figure 3-1.

The proper plug-in needs to be installed. Click on the TSD5402 box. If the installation window pops up, then click Install. The installation shows the loading progress.

TSD5402Q1EVM PPC3 WindowFigure 3-1 PPC3 Window

The TSD5402 box moves to the Installed Apps section. Click on the box and the plugin loads.

TSD5402Q1EVM Installing the Plug-in or
                    App Figure 3-2 Installing the Plug-in or App