SLOU583 September 2024 OPT101 , OPT3001 , OPT3001-Q1 , OPT3002 , OPT3004 , OPT3005 , OPT3006 , OPT3007 , OPT4001 , OPT4001-Q1 , OPT4003-Q1 , OPT4048 , OPT4060
When opened, the LIGHTSOURCE01EVM GUI, provides the Light Source Control panel to the user, where the characteristics of the light source can be adjusted.
Clicking the LED Power box, , switches the power source on and off.
To change the LIGHTSOURCE01EVM from sunset to noon modes, click on the drop-down menu and select the desired mode.
To adjust the brightness level, you can enter a lux value into the value box or click the up or down arrows to increment or decrement the illuminance level.
The second panel includes information about the light source, such as the temperature read from the on-board temperature sensors, listed as junction and sensor board temperatures. Additionally, the lamp hours, EVM serial number, and calibration serial number are also listed.
For a more detailed software guide, refer to Section 3.