SLPS667B February 2017 – June 2024 CSD17318Q2
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Thermal resistance junction-to-case(1) | 7.9 | °C/W | ||
RθJA | Thermal resistance junction-to-ambient(1)(2) | 65 | °C/W |
|
Max RθJA = 65°C/W when mounted on 1in2 (6.45cm2) of 2oz (0.071mm) thick Cu. |
|
Max RθJA = 250°C/W when mounted on a minimum pad area of 2oz (0.071mm) thick Cu. |