CSD17318Q2
- Optimized for 5V gate drive
- Low capacitance and charge
- Low RDS(ON)
- Low-thermal resistance
- Lead free
- RoHS compliant
- Halogen free
- SON 2mm × 2mm plastic package
This 30V, 12.6mΩ, 2mm × 2mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5V gate drive applications. The 2mm × 2mm SON offers excellent thermal performance for the size of the package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD17318Q2 30V N-Channel NexFET™ Power MOSFET datasheet (Rev. B) | PDF | HTML | 11 Jun 2024 |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 14 Jun 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
CSD17318Q2 TINA-TI Reference Design
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DQK) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.