CSD17381F4
30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 117 mOhm, gate ESD protection
CSD17381F4
- Ultra-low on-resistance
- Ultra-low Qg and Qgd
- Low threshold voltage
- Ultra-small footprint (0402 case size)
- 1.0 mm × 0.6 mm
- Ultra-low profile
- 0.36 mm height
- Integrated ESD protection diode
- Rated >4 kV HBM
- Rated >2 kV CDM
- Lead and halogen free
- RoHS compliant
This 90 mΩ, 30 V N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
.
.
.
.
.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CSD1FNCHEVM-889 — FemtoFET N-ch Evaluation Module
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
TIDA-01352 — 400-W Continuous, Scalable, ±2.5- to ±150-V, Programmable Ultrasound Power Supply Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PICOSTAR (YJC) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.