CSD1FNCHEVM-889

FemtoFET N-ch evaluation module

CSD1FNCHEVM-889

Order now

Overview

This FemtoFET N-ch evaluation module (EVM) includes seven daughter cards, each card containing a different FemtoFET N-ch part number.  The daughter cards allow the engineer to easily connect and test these tiny devices.  The seven FemtoFETs range from 12V to 60V VDS, and the size of the devices include F3 (0.6x0.7mm), F4 (0.6x1.0mm), and F5 (0.8x1.5mm).

Features
  • Easy handling of these Land Grid Array (LGA) packaged parts
  • Full range of Vds and package size
  • Seven daughter cards can be snapped to create individual boards, with one FET per daughter card
  • FemtoFETs have the best Size*Resistance in the FET industry
MOSFETs
CSD13380F3 12-V, N channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 76 mOhm, gate ESD protection CSD13383F4 12-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 44 mOhm, gate ESD protection CSD13385F5 12-V, N channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 19 mOhm, gate ESD protection CSD15380F3 20-V, N channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 1460 mOhm, gate ESD protection CSD17381F4 30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 117 mOhm, gate ESD protection CSD17585F5 30-V, N channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 33 mOhm, gate ESD protection CSD18541F5 60-V, N channel NexFET™ power MOSFET, single LGA 1.5 mm x 0.8mm, 65 mOhm, gate ESD protection
Download View video with transcript Video

Order & start development

Evaluation board

CSD1FNCHEVM-889 — FemtoFET N-ch evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Ultra-Small Footprint N-Channel FemtoFET™ MOSFET Test EVM 06 Dec 2017
Certificate CSD1FNCHEVM-889 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos