CSD16403Q5A

ACTIVE

25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.7 mOhm

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CSD17576Q5B ACTIVE 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm This product has lower resistance and a lower price.
CSD17581Q5A ACTIVE 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.2 mOhm This product has similar resistance and a lower price.

Product details

VDS (V) 25 VGS (V) 16 Type N-channel Configuration Single Rds(on) at VGS=10 V (max) (mΩ) 2.8 Rds(on) at VGS=4.5 V (max) (mΩ) 3.7 VGSTH typ (typ) (V) 1.6 QG (typ) (nC) 13.3 QGD (typ) (nC) 3.5 QGS (typ) (nC) 5.5 ID - silicon limited at TC=25°C (A) 100 ID - package limited (A) 100 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 25 VGS (V) 16 Type N-channel Configuration Single Rds(on) at VGS=10 V (max) (mΩ) 2.8 Rds(on) at VGS=4.5 V (max) (mΩ) 3.7 VGSTH typ (typ) (V) 1.6 QG (typ) (nC) 13.3 QGD (typ) (nC) 3.5 QGS (typ) (nC) 5.5 ID - silicon limited at TC=25°C (A) 100 ID - package limited (A) 100 Logic level Yes Rating Catalog Operating temperature range (°C) -55 to 150
VSONP (DQJ) 8 29.4 mm² 4.9 x 6
  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5mm × 6mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck Converter for Applications in
      Networking, Telecom and Computing Systems
    • Optimized for Control FET Applications

NexFET is a trademark of Texas Instruments.

  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5mm × 6mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck Converter for Applications in
      Networking, Telecom and Computing Systems
    • Optimized for Control FET Applications

NexFET is a trademark of Texas Instruments.

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet CICLON NexFET™ Power MOSFETs datasheet (Rev. A) 27 Sep 2010
Application note MOSFET Support and Training Tools (Rev. F) PDF | HTML 14 Jun 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML 18 Dec 2023
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML 13 Mar 2023
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML 31 May 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Ringing Reduction Techniques for NexFET High Performance MOSFETs 16 Nov 2011

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos