CSD13306W
- Ultra Low on Resistance
- Low Qg and Qgd
- Small Footprint 1 × 1.5 mm
- Low Profile 0.62 mm Height
- Pb Free
- RoHS Compliant
- Halogen Free
This 8.8 mΩ, 12 V, N-Channel device is designed to deliver the lowest on resistance and gate charge in a small 1 × 1.5 mm outline with excellent thermal characteristics and an ultra low profile.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
TIDA-010043 — Efficient, high-current, linear LED driver reference design for SpO2 and other medical applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YZC) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.