SLPS764 September 2024 RES60A-Q1
ADVANCE INFORMATION
Noise in resistors can be evaluated in two separate regions: low-frequency flicker noise and wideband thermal noise. Flicker, or 1/f noise, is extremely important for systems that require signal gain at frequencies less that 100Hz. The flicker noise for thin-film resistors, including the RES60A-Q1, is lower than that of thick-film resistor processes. Thermal noise typically dominates in the region greater than 1kHz, and increases as resistor magnitude increases. Noise is modeled as a voltage source in series with the resistor.
For a resistive divider such as the RES60A-Q1, the thermal noise as measured at the center tap of two resistors RHV and RLV is equivalent to the thermal noise of a resistor with value RHV || RLV:
where:
RHV >> RLV; therefore, R ≈ RLV. As an example, for the RES60A610-Q1: