SLPS764 September 2024 RES60A-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
RESISTANCE | |||||||
RHV | Input resistance | 12.5 | MΩ | ||||
RLV | Ratio-dependent resistance | RES60A210 | 59.5 | kΩ | |||
RES60A310 | 40.3 | ||||||
RES60A410 | 30.5 | ||||||
RES60A500 | 25 | ||||||
RES60A610 | 20.5 | ||||||
RES60A100 | 12.5 | ||||||
Gnom | Nominal ratio | RHV / RLV | RES60A210 | 210 | |||
RES60A310 | 310 | ||||||
RES60A410 | 410 | ||||||
RES60A500(1) | 499.1 | ||||||
RES60A610 | 610 | ||||||
RES60A100(2) | 997.6 | ||||||
tD | Initial ratio tolerance(3) | (RHV / RLV) / Gnom – 1(4) | RES60A210 | ±0.1 | % | ||
RES60A310 | ±0.03 | ±0.1 | |||||
RES60A410 | ±0.02 | ±0.1 | |||||
RES60A500 | ±0.02 | ±0.1 | |||||
RES60A610 | ±0.1 | ||||||
RES60A100 | ±0.02 | ±0.1 | |||||
Ratio tolerance drift across operating lifetime(5) | 10 years, TA = –40°C to +85°C, ∆V = 1000V, (GINITIAL – GFINAL) / GINITIAL(4) |
±0.2 | % | ||||
tabs | Absolute tolerance (per resistor)(6) | ±15 | % | ||||
TCRratio | Temperature coefficient of resistance ratio(3)(5) | TA = –40°C to +85°C | ±1 | ±5 | ppm/°C | ||
TA = –40°C to +125°C | ±1 | ||||||
TCRabs | Absolute temperature coefficient of resistance (per resistor)(6)(5) | TA = –40°C to +125°C | ±20 | ppm/°C | |||
VCRratio | Voltage coefficient of resistance ratio | ±2 | ppm/V | ||||
IMPEDANCE | |||||||
CIN | Pin capacitance(7) | HVIN to LVIN | TBD | pF | |||
MID to LVIN | TBD | ||||||
–3dB bandwidth | CMID to LVIN = 10pF | RES60A210 | 268 | kHz | |||
RES60A310 | 395 | ||||||
RES60A410 | 521 | ||||||
RES60A500 | 637 | ||||||
RES60A610 | 776 | ||||||
RES60A100 | 1270 | ||||||
ts | Settling time(5) | To 0.1%, 10V step | RES60A210 | TBD | µs | ||
RES60A310 | TBD | ||||||
RES60A410 | TBD | ||||||
RES60A500 | TBD | ||||||
RES60A610 | TBD | ||||||
RES60A100 | TBD | ||||||
To 0.01%, 10V step | RES60A210 | TBD | µs | ||||
RES60A310 | TBD | ||||||
RES60A410 | TBD | ||||||
RES60A500 | TBD | ||||||
RES60A610 | TBD | ||||||
RES60A100 | TBD | ||||||
eN | Thermal noise density(7) | f = 1kHz | RES60A210 | 30 | nV/√Hz | ||
RES60A310 | 25 | ||||||
RES60A410 | 22 | ||||||
RES60A500 | 20 | ||||||
RES60A610 | 18 | ||||||
RES60A100 | 14 |