SLUAA53 October 2020 TPS628501-Q1 , TPS628502-Q1
This document contains information for TPS62850x-Q1 ( SOT-583 package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
TPS62850x-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for TPS62850x-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 6 |
Die FIT Rate | 4 |
Package FIT Rate | 2 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table |
Category |
Reference FIT Rate |
Reference Virtual Tj |
---|---|---|---|
5 |
CMOS, BICMOS Digital, analog/mixed |
25 FIT |
55°C |