TPS628501-Q1

ACTIVE

Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package

TPS628501-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features Enable, Fixed Output, Forced PWM, Frequency synchronization, Light Load Efficiency, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Tracking, UVLO Fixed, UVLO fixed, Wettable flanks package Control mode current mode Vout (min) (V) 0.6, 1.2, 1.8 Vout (max) (V) 1.2, 1.8, 5.5 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features Enable, Fixed Output, Forced PWM, Frequency synchronization, Light Load Efficiency, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Tracking, UVLO Fixed, UVLO fixed, Wettable flanks package Control mode current mode Vout (min) (V) 0.6, 1.2, 1.8 Vout (max) (V) 1.2, 1.8, 5.5 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6 SOT-5X3 (DYC) 8 2.52 mm² 2.1 x 1.2
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Optimized for low EMI requirements
    • Optional pseudo-random spread spectrum reduces peak emissions
  • TJ = –40°C to +150°C
  • Family of 1A and 2A (continuous) and 3A (peak) converters
  • Input voltage range: 2.7V to 6V
  • Quiescent current: 17µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Forced PWM or PWM/PFM operation
  • Adjustable switching frequency: 1.8MHz to 4MHz
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Foldback overcurrent protection – optional
  • Power-good output with window comparator
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Optimized for low EMI requirements
    • Optional pseudo-random spread spectrum reduces peak emissions
  • TJ = –40°C to +150°C
  • Family of 1A and 2A (continuous) and 3A (peak) converters
  • Input voltage range: 2.7V to 6V
  • Quiescent current: 17µA typical
  • Output voltage from 0.6V to 5.5V
  • Output voltage accuracy ±1% (PWM operation)
  • Forced PWM or PWM/PFM operation
  • Adjustable switching frequency: 1.8MHz to 4MHz
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Foldback overcurrent protection – optional
  • Power-good output with window comparator

The TPS62850x-Q1 is a family of pin-to-pin 1A, 2A (continuous), and 3A (peak) high efficiency, easy-to-use synchronous step-down DC/DC converters. These devices are based on a peak current mode control topology. These devices are designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 2A continuous output current and 3A peak current. In the TPS62850x-Q1, the switching frequency is externally adjustable from 1.8MHz to 4MHz. The devices can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the devices automatically enter power save mode at light loads to maintain high efficiency across the whole load range. The family provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy.

The TPS62850x-Q1 are available in a SOT583 package.

The TPS62850x-Q1 is a family of pin-to-pin 1A, 2A (continuous), and 3A (peak) high efficiency, easy-to-use synchronous step-down DC/DC converters. These devices are based on a peak current mode control topology. These devices are designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 2A continuous output current and 3A peak current. In the TPS62850x-Q1, the switching frequency is externally adjustable from 1.8MHz to 4MHz. The devices can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the devices automatically enter power save mode at light loads to maintain high efficiency across the whole load range. The family provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy.

The TPS62850x-Q1 are available in a SOT583 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS628501 ACTIVE 2.7V-to-6V 1A adjustable-frequency step-down converter in SOT-583 package Pin-to-pin solution without AEC-Q100 qualification.
TPS628502-Q1 ACTIVE 2.7-V to 6-V, 2-A automotive step-down converter in SOT583 package Same product family with higher current.
TPS628511 ACTIVE 2.7-V to 6-V, 1-A, fixed-frequency, step-down converter in SOT583 package Version with Adjustable Softstart

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IWR6843LEVM — IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor

The IWR6843L evaluation module (EVM) is an easy-to-use 60-GHz mmWave sensor evaluation platform for the IWR6843 with an FR4-based antenna. IWR6843LEVM may be used to evaluate both the IWR6843 and IWR6443. This EVM enables access to point-cloud data and power-over-USB interfaces.

IWR6843LEVM (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS628502EVM-092 — 2.7 -V to 6-V, 2-A automotive step-down converter in SOT583 package evaluation module

The TPS628502EVM-092 evaluation module is designed to evaluate the TPS6285X-Q1 devices. The TPS6285X-Q1 devices are high-frequency, synchronous, step-down converters optimized for a small solution size and high-efficiency. The devices focus on high-efficiency, step-down conversion over a wide (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS628501 and TPS628501-Q1 PSpice Transient Model

SLUM732.ZIP (94 KB) - PSpice Model
Simulation model

TPS628501 and TPS628501-Q1 SIMPLIS Transient and Average Model

SLUM782.ZIP (633 KB) - SIMPLIS Model
Simulation model

TPS6285010M-Q1 PSpice Transient Model

SLUM733.ZIP (158 KB) - PSpice Model
Reference designs

PMP23242 — Microprocessor unit (MPU) discrete automotive power reference design

This design demonstrates a power tree using low-cost discrete voltage regulators and details the specific power up and down sequencing requirements of the different voltage rails of the AM62x-Q1 processor family.
Test report: PDF
Reference designs

PMP31247 — Automotive 9-W dual buck converter reference design for C2000™ MCU

This reference design is an automotive power supply for C2000™ microcontroller generating two output voltage rails from a nominal 12-V battery. LMR23630-Q1 converts the input voltage into a regulated 3.3-V rail; TPS628501-Q1, supplied by the first output, generates a 1.2-V output rail. Both (...)
Test report: PDF
Reference designs

PMP31245 — Automotive microcontroller power reference design with pre-boost and 10.6-W output power

This reference design provides 5 V, 3.3 V and 1.0 V for powering an automotive microcontroller using three buck converters with a pre-boost converter. The pre-boost regulator can provide 1.25-A continuous output current at 8.5 V from a 3.2-V input voltage. The purpose of this design is to fit the (...)
Test report: PDF
Reference designs

PMP22648 — High-power density reference design for automotive vehicle-to-everything (V2X) power

This reference design provides the system rails for automotive vehicle-to-everything power. A 5-V bus is generated by the off-battery buck converter (LM63625-Q1), and this supplies all the point-of-load devices. The bus converter switches at 2.1 MHz, and the load converters (TPS628501-Q1) switch (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian
SOT-5X3 (DYC) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos