SLUAA76A June 2022 – September 2024 UCC27524A-Q1
This section provides a failure mode analysis (FMA) for the pins of the UCC27524A-Q1 (SOIC and HVSSOP package). The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-6 through Table 4-9 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality. |
B | No device damage, but loss of functionality. |
C | No device damage, but performance degradation. |
D | No device damage, no impact to functionality or performance. |
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section: