• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Automotive Front Headlight Selection Guide

    • SLUAAD5 April   2021 TPS92515-Q1 , TPS92518-Q1 , TPS92520-Q1 , TPS92662A-Q1 , TPS92663A-Q1 , TPS92682-Q1 , TPS92692-Q1

       

  • CONTENTS
  • SEARCH
  • Automotive Front Headlight Selection Guide
  1. 1Single Feature Front Lighting
  2. 2Complete LED Headlamp With Matrix
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

Automotive Front Headlight Selection Guide

1 Single Feature Front Lighting

Flexible design: single-stage power conversion architecture

A single-stage LED driver is a simple, cost-effective solution for single headlight features such as day-time running light, turn indicator or high and low beam functions. To drive these single features containing only one or two LEDs, buck topology LED drivers, such as the TPS92515HV-Q1, are a smaller, more efficient solution. When the LED driver must handle wide input voltage variations at extreme conditions such as load dump or crank or drive multiple LEDs, it is common to have boost, buck-boost, SEPIC, Flyback or Cuk topologies. In these cases, TI has a robust portfolio including the TPS92692-Q1 and TPS92682-Q1 that can implement a wide variety of configurations. TI’s LED drivers ensure a constant output current to the LEDs under all possible operating conditions--reliably.

GUID-20210303-CA0I-KCVS-DSNJ-ZLQL7KX1JH0N-low.jpg

TI’s flexible, single-stage LED driver products are highly configurable point-of-load solutions with advanced dimming capabilities. With diagnostic and protection features in addition to EMI mitigation techniques like spread spectrum, TI’s portfolio provides the necessary functionality to create robust, high-performance platform electronic solutions for single feature front lighting.

GUID-20210303-CA0I-BRWW-BCCQ-G96VXQR2HL8R-low.gifFigure 1-1 LED Driver Products
Table 1-1 Single Stage Device Recommendations
Device # of
Channels
Internal
Switches
Input
Voltage
Output
Voltage
Max LED Current Special Features
Multi-toplogy Current Regulator
TPS92682-Q1 2 No 4.5 V–65 V 3 V–65 V 5 A Analog and PWM Dimming, SPI Interface, Fault Handling
TPS92692-Q1 1 No 4.5 V–65 V 2.5 V–65 V No limit Adjustable Reference, Spread Spectrum, Fault Handling
TPS92691-Q1 1 No 4.5 V–65 V 0 V–65 V No limit Analog and PWM Dimming, Fault Handling, Rail-Rail Current Sense
Buck Current Regulator
TPS92515HV-Q1 1 Yes 5.5 V–65 V 0 V–65 V 2 A Analog and PWM Dimming
LM3409HV-Q1 1 No 6 V–75 V 0 V–75 V 5 A Analog and PWM Dimming

2 Complete LED Headlamp With Matrix

Modular solution: enables scalable headlight architecture with adaptive functionality

Adaptive headlights, or headlight systems that actively respond to changes in the car or environment with an array of LEDs, often require a dual-stage power conversion architecture followed by a matrix manager. The most common dual-stage power conversion approach consists of a boost voltage regulator stage that converts a car battery’s input voltage variation followed by a buck LED driver to ensure consistent regulation of the output at all times. TI offers a portfolio of devices uniquely designed for this purpose, including boost voltage pre-regulators with fault handling and spread spectrum EMI features (TPS92982-Q1) and dual buck current regulators that combine closed loop accuracy with fast transient response to handle dynamic LED loads and to enabled advanced dimming capabilities (TPS92520-Q1).

To further achieve distinctive adaptive functions, matrix manager devices provide pixel-level control of each individual LED to create optimal roadway illumination. TI was one of the first to develop matrix managers to enable cutting-edge features like sequential turn-signals and adaptive front lighting, and continues to lead the market in innovation with the development of more efficient and more robust devices. The TPS92662A-Q1 and TPS92663A-Q1 are compact, scalable solutions for shunt FET dimming arrays of high-brightness LEDs that can independently power up to 12 or six switches respectively. Running on a universal-asynchronous-receiver/transmitter (UART) protocol, TI’s matrix manager devices are easily compatible with most ECU platform systems.

GUID-20210303-CA0I-QS8V-V280-DKDVKLDX53H6-low.gifFigure 2-1 LED Driver Products
Table 2-1 Dual Stage Device Recommendations
Device# of
Channels
Internal
Switches
Input
Voltage
Output
Voltage
Max LED CurrentSpecial Features
Boost Voltage Regulator
TPS92682-Q12No4.5 V–65 V3 V–65 V5 ACC or CV Modes, SPI Interface, Spread Spectrum
Buck Current Regulator
TPS92520-Q12Yes4.5 V–65 V0 V–61 V1.6 A

Integrated, Synchronous FETs, SPI Interface, Fault Handling

TPS92518HV-Q12No5.5 V–65 V0 V–65 V

5 A

Analog and PWM Dimming, SPI Interface, Fault Handling
Matrix Controller
TPS92662A-Q112Yes4.5 V–65 V0 V–65 V2 A10-bit PWM Dimming, SPI Interface, Fault Handling
TPS92663A-Q16Yes4.5 V–60 V0 V–62 V2 A10-bit PWM Dimming, SPI Interface, Fault Handling

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2020, Texas Instruments Incorporated

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale