Some of the BQ2518x charger key features are:
- Linear charger with up to 1A of
charge current
- Ultra-low IDDQ for maximum
battery life:
- 15 nA shutdown mode
- 3.2 uA shipmode with button wake
- 4 uA battery-only mode
- Configurable battery regulation
voltage from 3.5 to 4.65 V
- Configurable termination current
down to 0.5 mA
- Dynamic power path management
allows for simultaneously charging the battery and powering the system through
the regulated system rail (SYS)
- Configurable NTC charging profile
thresholds
- WCSP and QFN package options
available