SLUAAJ5 April 2022 TPS565242 , TPS565247 , TPS566242 , TPS566247
This topic introduces thermal performance of this EVM family.
Figure 4-1, Figure 4-2, and Figure 4-3 show TPS566242 thermal performance at different conditions. TPS566242 public EVM board is used to test. This EVM board has 4-layers which includes 2 internal layers with 1-oz copper and top, bottom layer with 2-oz copper. Test ambient temp is room temp.
Figure 4-4, Figure 4-5, and Figure 4-6 show TPS565242 thermal performance at different conditions. TPS565242 public EVM board is used to test. This EVM board has 2-layers in which top and bottom layers are 2-oz copper.
Figure 4-7, Figure 4-8, and Figure 4-9 show TPS564242 thermal performance at different conditions. TPS564242 public EVM board is used to test. This EVM board has 2-layesr in which top and bottom layers are 2-oz copper.
Table 4-1 shows a summary of this efficiency and thermal performance.
Part number | Vin/V | Vout/V | Iout/A | Efficiency | Temperature |
---|---|---|---|---|---|
TPS566242 | 12 | 1.05 | 6 | 82.38% | 80 |
TPS566242 | 12 | 3.3 | 6 | 91.67% | 91 |
TPS566242 | 12 | 5 | 6 | 93.75% | 97 |
TPS565242 | 12 | 1.05 | 5 | 83.94% | 72 |
TPS565247 | 12 | 3.3 | 5 | 92.86% | 81 |
TPS565247 | 12 | 5 | 5 | 94.63% | 86 |
TPS564242 | 12 | 1.05 | 4 | 83.61% | 64 |
TPS564242 | 12 | 3.3 | 4 | 93.50% | 73 |
TPS564242 | 12 | 5 | 4 | 95.41% | 75 |