SLUAAQ8 august 2023 TPS54202 , TPS563201 , TPS62933
Table 3-1 shows a brief comparison of the control modes.
ACM | PCM | AECM | D-CAP2™ | D-CAP3™ | DCS | |
---|---|---|---|---|---|---|
DC Accuracy | Good | Good | Good | ½ ripple DC offset | Good | Good |
Compensation | Internal | External/Internal | Internal | Internal | Internal | Internal |
Frequency Accuracy | Good | Good | Good | Good at Steady State | Good at Steady State | Good at Steady State |
Predictable EMI Freq | Best | Best | Best | Good | Good | Good at Duty<60% |
Transient | Good | Good | Good | Best | Best | Best |
Stackable | Yes | Yes | N/A | N/A | N/A | N/A |
Sync Method | Edge Trigger | Edge Trigger | No | No | No | No |
Noise susceptibility(Jitter) | Best | Good | Good | Good | Good | Good |