SLUAAT7 January 2024 BQ25672 , BQ25790 , BQ25792 , BQ25798
Adding an external battery in parallel with an I-FET charger’s internal battery FET is an easy way to increase the charger’s battery discharge current capability. Note in all three cases, some battery current is required for the pull up resistor and, in the last case, the comparator. Choosing a PFET with high VGSmax (commonly +20 V) is also recommended. Any battery discharge current detection or protection provided by the internal battery FET is no longer valid due to the extra current flowing through the external FET. If long battery life (low leakage) is critical for the application, then a charger or charge controller with external battery FET or connecting the load directly to the battery can be better options.