SLUS593J December 2003 – June 2022 TPS40054 , TPS40055 , TPS40057
PRODUCTION DATA
The size of the bypass capacitor depends on the total gate charge of the MOSFET being used and the amount of droop allowed on the bypass capacitor. The BOOST capacitance for the Si7860DP, allowing for a 0.5 voltage droop on the BOOST pin from Equation 31 is:
and the BP10V capacitance from Equation 32 is
For this application, a 0.1-µF capacitor is used for the BOOST bypass capacitor and a 1-µF capacitor is used for the BP10V bypass.