SLUS940D September 2009 – May 2021 BQ24050 , BQ24052
PRODUCTION DATA
Detected D– line pulled to 0.6 V and the detection routine is started |
(Device transceiver is "dead") After 500 ms, the detection routine is forced to run. |
42-Ω Load |
Continuous battery detection when not in TTDM |
No signal detected on D+ or D–. After 500 ms, the detection routine is forced to run |
100–Ω Load |