SLUS940D September 2009 – May 2021 BQ24050 , BQ24052
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
UVLO | Undervoltage lock-out Exit | VIN: 0V → 4V Update based on sim/char | 3.15 | 3.3 | 3.45 | V |
VHYS_UVLO | Hysteresis on VUVLO_RISE falling | VIN: 4V→0V, VUVLO_FALL = VUVLO_RISE –VHYS-UVLO |
175 | 230 | 280 | mV |
VIN-DT | Input power good detection threshold is VOUT + VIN-DT | (Input power good if VIN > VOUT +
VIN-DT); VOUT = 3.6V, VIN: 3.5V → 4V |
30 | 80 | 145 | mV |
VHYS-INDT | Hysteresis on VIN-DT falling | VOUT = 3.6V, VIN: 4V → 3.5V | 31 | mV | ||
VOVP | Input overvoltage protection threshold | VIN: 5V → 7V (50/52) | 6.5 | 6.65 | 6.8 | V |
VHYS-OVP | Hysteresis on OVP | VIN: 11V → 5V | 95 | mV | ||
VIN-DPM | USB/Adaptor low input voltage protection. Restricts lout at VIN-DPM | Feature active in USB mode; Limit Input Source Current to 50mA; VOUT = 3.5V; RISET = 825Ω | 4.34 | 4.4 | 4.46 | V |
Feature active in Adaptor mode; Limit Input Source
Current to 50mA; VOUT = 3 .5V; RISET = 825Ω |
4.24 | 4.3 | 4.36 | |||
IIN-USB-CL | USB input I-Limit 100 mA | ISET2 = Float; RISET = 825Ω | 85 | 92 | 100 | mA |
USB input I-Limit 500 mA | ISET2 = High; RISET = 825Ω | 430 | 462 | 500 | ||
ISET SHORT CIRCUIT TEST | ||||||
RISET_SHORT | Highest Resistor value considered a fault (short). Monitored for Iout>90mA | Riset: 600Ω → 250Ω, Iout latches off. Cycle power to Reset. USB100 mode. | 280 | 500 | Ω | |
IOUT_CL | Maximum OUT current limit Regulation (Clamp) | VIN = 5V, VOUT = 3.6V, VISET2 = Low, Riset: 600Ω → 250Ω, IOUT latches off after tDGL-SHORT | 1.05 | 1.4 | A | |
BATTERY SHORT PROTECTION | ||||||
VOUT(SC) | OUT pin short-circuit detection threshold/ precharge threshold | VOUT: 3V → 0.5V, no deglitch | 0.75 | 0.8 | 0.85 | V |
VOUT(SC-HYS) | OUT pin Short hysteresis | Recovery ≥ VOUT(SC) + VOUT(SC-HYS); Rising, no Deglitch |
77 | mV | ||
IOUT(SC) | Source current to OUT pin during short-circuit detection | 10 | 15 | 20 | mA | |
QUIESCENT CURRENT | ||||||
IOUT(PDWN) | Battery current into OUT pin | VIN = 0V | 1 | μA | ||
IOUT(DONE) | OUT pin current, charging terminated | VIN = 6V, VOUT > VOUT(REG) | 6 | |||
IIN(STDBY) | Standby current into IN pin | TS = LO, VIN ≤ 6V | 125 | μA | ||
ICC | Active supply current, IN pin | TS = open, VIN = 6V, TTDM – no load on OUT pin, VOUT > VOUT(REG), IC enabled | 0.8 | 1 | mA | |
BATTERY CHARGER FAST-CHARGE | ||||||
VOUT(REG) | Battery regulation voltage | VIN = 5.5V, IOUT = 25mA, VTS-45°C ≤ VTS ≤ VTS-0°C | 4.16 | 4.20 | 4.23 | V |
VO_HT(REG) | Battery hot regulation Voltage | VIN = 5.5V, IOUT = 25mA, VTS-60°C ≤ VTS ≤ VTS-45°C | 4.02 | 4.06 | 4.1 | V |
IOUT(RANGE) | Programmed Output “fast charge” current range | VOUT(REG) > VOUT > VLOWV, VIN = 5V, ISET2=Lo, RISET = 675 to 10.8kΩ | 10 | 800 | mA | |
VDO(IN-OUT) | Drop-Out, VIN – VOUT | Adjust VIN down until IOUT = 0.5A, VOUT =
4.15V, RISET = 675 , ISET2 = Lo (Adaptor Mode); Tj ≤ 100°C |
325 | 500 | mV | |
IOUT | Output “fast charge” formula | VOUT(REG) > VOUT > VLOWV, VIN = 5V, ISET2 = Lo | KISET/RISET | A | ||
KISET | Fast charge current factor | RISET = KISET /IOUT 50 < IOUT < 1 A | 510 | 540 | 570 | AΩ |
RISET = KISET /IOUT 25 < IOUT < 50 mA | 480 | 527 | 600 | |||
RISET = KISET /IOUT 10 < IOUT < 25 mA | 350 | 520 | 680 | |||
PRECHARGE – SET BY PRETERM PIN | ||||||
VLOWV | Precharge to fast-charge transition threshold | 2.4 | 2.5 | 2.6 | V | |
tDGL1(LOWV) | Deglitch time on precharge to fast-charge transition | 70 | μs | |||
IPRE-TERM | Refer to the Termination Section | |||||
%PRECHG | Precharge Current Level, Default Setting | VOUT < VLOWV; RPRE-TERM =
High Z (≥13kΩ); RISET = 1k |
18 | 20 | 22 | %IOUT-CC |
Precharge current formula | RPRE-TERM = KPRE-CHG (Ω/%) × %PRE-CHG (%) | RPRE-TERM/KPRE-CHG | ||||
KPRE-CHG | % Precharge Factor | VOUT < VLOWV, VIN = 5V, RPRE-TERM = 2k to 10kΩ; RISET = 1080Ω , RPRE-TERM = KPRE-CHG × %IFAST-CHG, where %IFAST-CHG is 20 to 100% | 90 | 100 | 110 | Ω/% |
VOUT < VLOWV, VIN = 5V, RPRE-TERM = 1k to 2kΩ; RISET = 1080Ω, RPRE-TERM = KPRE-CHG × %IFAST-CHG, where %IFAST-CHG is 10% to 20% | 84 | 100 | 117 | Ω/% | ||
TERMINATION – SET BY PRE-TERM PIN | ||||||
%TERM | Termination Current Threshold, Default Setting | VOUT > VRCH; RPRE-TERM =
High Z (≥13kΩ); RISET = 1k |
9 | 10 | 11 | %IOUT-CC |
Termination Current Threshold Formula | RPRE-TERM = KTERM (Ω/%) × %TERM (%) | RPRE-TERM/ KTERM | ||||
KTERM | % Term Factor | VOUT > VRCH, VIN = 5V,
RPRE-TERM = 2k to 10kΩ ; RISET = 750Ω;
KTERM × %IFAST-CHG, where %IFAST-CHG is 10 to 50% |
182 | 200 | 216 | Ω/% |
VOUT > VRCH, VIN = 5V,
RPRE-TERM = 1k to 2kΩ ; RISET = 750Ω;
KTERM × %IFAST-CHG, where %IFAST-CHG is 5 to 10% |
174 | 199 | 224 | |||
IPRE-TERM | Current for programming the term. and precharge with resistor. ITerm-Start is the initial PRE-TERM curent. | RPRE-TERM = 2k, VOUT = 4.15V | 71 | 75 | 81 | μA |
%TERM | Termination current formula | RTERM/ KTERM | ||||
ITerm-Start | Elevated PRE-TERM current for, tTerm-Start, during start of charge to prevent recharge of full battery, | 80 | 85 | 92 | μA | |
RECHARGE OR REFRESH | ||||||
VRCH | Recharge detection threshold – Normal Temp | VIN = 5V, VTS = 0.5V, VOUT: 4.25V → VRCH | VO(REG)–0.120 | VO(REG) –0.095 | VO(REG)–0.070 | V |
Recharge detection threshold – Hot Temp | VIN = 5V, VTS = 0.2V, VOUT: 4.15V → VRCH | VO_HT(REG)–0.130 | VO_HT(REG)–0.105 | VO_HT(REG)–0.080 | V | |
BATTERY DETECT ROUTINE(1) | ||||||
VREG-BD | VOUT Reduced regulation during battery detect | VIN = 5V, VTS = 0.5V, Battery Absent | VO(REG)–0.450 | VO(REG–0.400 | VO(REG)–0.350 | V |
IBD-SINK | Sink current during VREG-BD | 6 |
10 | mA | ||
VBD-HI | High battery detection threshold | VIN = 5V, VTS = 0.5V, Battery Absent | VO(REG)–0.150 | VO(REG)–0.100 | VO(REG)–0.050 | V |
VBD-LO | Low battery detection threshold | VIN = 5V, VTS = 0.5V, Battery Absent | VREG-BD +0.050 | VREG-BD +0.100 | VREG-BD +0.150 | V |
BATTERY-PACK NTC MONITOR(2) | ||||||
INTC-10k | NTC bias current; 10k NTC thermistor, BQ24050 | VTS = 0.3V | 48 | 50 | 52 | μA |
INTC-100k | NTC bias current; 100k NTC thermistor, BQ24052 | VTS = 0.3V | 4.8 | 5 | 5.2 | μA |
INTC-DIS-10k | BQ24050 bias current when Charging is disabled. | VTS = 0V | 27 | 30 | 34 | μA |
INTC-DIS-100k | BQ24052 bias current when Charging is disabled. | VTS = 0V | 4.4 | 5 | 5.8 | μA |
INTC-FLDBK-10k | INTC is reduced prior to entering TTDM to keep cold thermistor from entering TTDM, BQ24050 | VTS: Set to 1.525V | 4 | 5 | 6.5 | μA |
INTC-FLDBK-100k | INTC is reduced prior to entering TTDM to keep cold thermistor from entering TTDM, BQ24052 | VTS: Set to 1.525V | 1.1 | 1.5 | 1.9 | μA |
VTTDM(TS) | Termination and timer disable mode Threshold – Enter | VTS: 0.5V → 1.7V; Timer Held in Reset | 1550 | 1600 | 1650 | mV |
VHYS-TTDM(TS) | Hysteresis exiting TTDM | VTS: 1.7V → 0.5V; Timer Enabled | 100 | mV | ||
VCLAMP(TS) | TS maximum voltage clamp | VTS= Open (Float) | 1800 | 1950 | 2000 | mV |
VTS_I-FLDBK | TS voltage where INTC is reduce to keep thermistor from entering TTDM | INTC adjustment (90 to 10%; 45 to 6.6uA) takes place near this
spec threshold. VTS: 1.425V → 1.525V |
1475 | mV | ||
CTS | Optional Capacitance – ESD | 0.22 | μF | |||
VTS-0°C | BQ2405x Low temperature CHG Pending | Low Temp Charging to Pending; VTS: 1V → 1.5V |
1205 | 1230 | 1255 | mV |
VHYS-0°C | Hysteresis at 0°C | Charge pending to low temp charging; VTS: 1.5V → 1V |
86 | mV | ||
VTS-10°C | Low temperature, half charge | Normal charging to low temp charging; VTS: 0.5V → 1V |
765 | 790 | 815 | mV |
VHYS-10°C | Hysteresis at 10°C | Low temp charging to normal CHG; VTS: 1V → 0.5V |
35 | mV | ||
VTS-45°C | High temperature at 4.1V | Normal charging to high temp CHG; VTS: 0.5V → 0.2V |
263 | 278 | 293 | mV |
VHYS-45°C | Hysteresis at 45°C | High temp charging to normal CHG; VTS: 0.2V → 0.5V |
10.7 | mV | ||
VTS-60°C | High temperature Disable | High temp charge to pending; VTS: 0.2V → 0.1V |
170 | 178 | 186 | mV |
VHYS-60°C | Hysteresis at 60°C | Charge pending to high temp CHG; VTS: 0.1V → 0.2V |
11.5 | mV | ||
VTS-EN-10k | Charge Enable Threshold, (10k NTC) | VTS: 0V → 0.175V; | 80 | 88 | 96 | mV |
VTS-DIS_HYS-10k | HYS below VTS-EN-10k to Disable, (10k NTC) | VTS: 0.125V → 0V; | 12 | mV | ||
VTS-EN-100k | Charge Enable Threshold, (100k NTC) | VTS: 0V → 0.175V | 140 | 150 | 160 | mV |
VTS-DIS_HYS-100k | HYS below VTS-EN-100k to Disable, (100k NTC) | VTS: 0.125V → 0V; | 50 | mV | ||
THERMAL REGULATION | ||||||
TJ(REG) | Temperature regulation limit | 125 | °C | |||
TJ(OFF) | Thermal shutdown temperature | 155 | °C | |||
TJ(OFF-HYS) | Thermal shutdown hysteresis | 20 | °C | |||
LOGIC LEVELS ON ISET2 | ||||||
VIL | Logic LOW input voltage | Sink more than 8μA | 0.4 | V | ||
VIH | Logic HIGH input voltage | Source more than 8μA | 1.4 | V | ||
IIL | Sink current required for LO | 2 | 9 | μA | ||
IIH | Source current required for HI | 1.1 | 9.5 |
μA | ||
VFLT | ISET2 Float Voltage | 650 | 900 | 1200 | mV | |
D+/D– DETECTION – BQ2405x | ||||||
VD+ | Bias at D+, during detection routine | Can source at least 200μA | 0.475 | 0.6 | 0.7 | V |
ID+ | Current Limit at D+ pin, during detection routine | VD+ = 0V | 1.5 | mA | ||
ID– | Current Sink at D– pin, during detection routine | VD– = 0.5V | 50 | 100 | 150 | μA |
ID+_LEAK | D+ leakage when not in detection mode | VD+ = 5V | 1 | μA | ||
ID–_LEAK | D– leakage when not in detection mode | VD– = 5V | 1 | μA | ||
VDPDM_0.4V | D– Comparator Threshold Rising | 0.35 | 0.45 | V | ||
VDPDM_HYS_0.4V | D– Comparator Hysteresis | 42 | mV | |||
VDPDM_0.8V | D+/D– Comparator Threshold Rising | 0.75 | 0.875 | V | ||
VDPDM_HYS_0.8V | D+/D– Comparator Hysteresis | 42 | mV | |||
LOGIC LEVELS ON CHG | ||||||
VOL | Output LOW voltage | ISINK = 5mA | 0.4 | V | ||
Ilkg | Leakage current into IC | V CHG = 5V | 1 | μA |