SLUSAF9C February 2011 – July 2024 UCC27200A , UCC27201A
PRODUCTION DATA
The UCC2720xA family of high-frequency N-channel MOSFET drivers include a 120V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1ns between the turn-on and turn-off of each other. In order to improve performance in noisy power supply environments the UCC2720xA has an enhanced ESD input structure and also has the ability to withstand a maximum of –18V on its HS pin.
An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.
Two versions of the UCC2720xA are offered. The UCC27200A has high-noise immune CMOS input thresholds while the UCC27201A has TTL-compatible thresholds.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
UCC27200A, UCC27201A |
D (SOIC, 8) | 4.9mm × 3.9mm |
DDA (PowerPADTM SOIC, 8) | 4.9mm × 3.9mm | |
DRM (VSON, 8) | 4.0mm × 4.0mm | |
UCC27201A | DRC (VSON, 9) | 3.0mm × 3.0mm |
DPR (WSON, 10) | 4.0mm × 4.0mm |