SLUSAO0H November 2011 – July 2022 BQ24160 , BQ24160A , BQ24161 , BQ24161B , BQ24163 , BQ24168
PRODUCTION DATA
Memory location: 05, Reset state: 0011 0010
BIT | NAME | READ/WRITE | FUNCTION |
---|---|---|---|
B7 (MSB) | ICHRG4 | Read/Write | Charge current: 1200 mA – (default 0) |
B6 | ICHRG3 | Read/Write | Charge current: 600 mA – (default 0) |
B5 | ICHRG2 | Read/Write | Charge current: 300 mA – (default 1) |
B4 | ICHRG1 | Read/Write | Charge current: 150 mA – (default 1) |
B3 | ICHRG0 | Read/Write | Charge current: 75 mA (default 0) |
B2 | ITERM2 | Read/Write | Termination current sense voltage: 200 mA (default 0) |
B1 | ITERM1 | Read/Write | Termination current sense voltage: 100 mA (default 1) |
B0 (LSB) | ITERM0 | Read/Write | Termination current sense voltage: 50 mA (default 0) |