SLUSAP5A December 2011 – November 2016 TPS53316
PRODUCTION DATA.
The TPS53316 device provides a fully integrated 3.3-V or 5-V input, synchronous buck converter with 16 total components, in 200 mm2 of PCB area. Due to low RDS(on) and TI proprietary SmoothPWM skip mode of operation, it enables 96% peak efficiency, and over 90% efficiency at load as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power-dense, 5-A solution.
TPS53316 features 750-kHz, 1.1-MHz, and 2-MHz switching frequency selections, prebias start-up, selectable internal softstart, output soft discharge, internal VBST switch, power good, EN/Input UVLO, overcurrent, overvoltage, undervoltage, and overtemperature protections and all ceramic output capacitor support. It supports input voltages from
2.9 V to 6 V, and no extra bias voltage is needed. The output voltage is adjustable from 0.6 V up to
0.8 × VIN.
TPS53316 is available in the 3 mm × 3 mm, 16-pin QFN package (Green RoHs compliant and Pb free) and is specified from –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS53316 | QFN (16) | 3.00 mm × 3.00 mm |