SLUSCD1C June 2017 – November 2018 TPS2373
PRODUCTION DATA.
For this design example, use the parameters in Table 7 for a PD Class 8 application.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
POWER INTERFACE | ||||
Input voltage | Power applied through PoE or adapter | 0 | 57 | V |
Operating voltage | After startup | 30 | 57 | V |
Adapter voltage | 40 | 57 | V | |
Input UVLO | Rising input voltage at device terminals | — | 40 | V |
Falling input voltage | 30.5 | — | ||
Detection voltage | At device terminals | 1.4 | 10.1 | V |
Classification voltage | At device terminals | 11.9 | 23 | V |
PD class 8 | Class signature A | 38 | 42 | mA |
PD class 8 | Class signature B | 26.5 | 29.3 | mA |
Inrush current limit | 275 | 395 | mA | |
Operating curent-limit | 1.9 | 2.5 | A | |
PWM controller | UCC2897A | |||
Automatic MPS | 12.5% Duty Cycle at no load |