Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC27212A-Q1 Automotive 120V, 3.7A/4.5A Half-Bridge Driver with 5V UVLO
1 Features
- AEC-Q100 qualified for automotive applications: device temperature grade 1
- –40°C to +150°C junction
temperature range
- 5V turn-off Under Voltage Lockout
(UVLO)
- Drives two N-channel MOSFETs in
high-side and low-side configuration with independent inputs
- Maximum boot voltage 120V DC
- 3.7A source, 4.5A sink output currents
- Input pins can tolerate –10V to
+20V and are independent of supply voltage range
- TTL compatible Inputs
- 7V to 17V VDD operating range, (20V ABS maximum)
- 7.2ns rise and 5.5ns fall time with 1000pF load
- Fast propagation delay times (20ns typical)
- 4ns typical delay matching
- Available in the SOIC8 (PowerPAD)
package
2 Applications
- Automotive DC/DC converters and OBC
- 2-wheeler and 3-wheeler traction drive
and battery pack
- Electric power steering (EPS)
- Wireless charging
- Smart glass module