Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPD3S713-Q1 and TPD3S713A-Q1 Automotive USB 2.0 Interface Protection With Adjustable Current Limit and Short-to-VBATT Protection
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C ambient
operating temperature range
- Device HBM ESD classification level H2
- Device CDM ESD
classification level C5
- Short-to-battery (up to 18 V) and short-to-ground
protection on VBUS pin
- Short-to-battery (up to 18 V) and
short-to-VBUS protection on DM_IN, DP_IN pins
- DP_IN, DM_IN and VBUS IEC 61000-4-2
rated
- ±8-kV contact and ±15-kV air discharge
- DP_IN, DM_IN and VBUS ISO 10605 (330
pF, 330 Ω) rated
- ±8-kV contact and ±15-kV
air discharge
- High speed data switches (1230-MHz BW)
- 4.5-V to 5.5-V input operating range
- 50-mA to 600-mA adjustable current limit (±13.5% at 200 mA)
- Integrated 73-mΩ (typical) high-side MOSFET
- 500-mA maximum continuous output current
- VBUS cable compensation
- 20-pin QFN (3 mm × 4 mm) package