SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
The TPD3S713x-Q1 device is designed for a supply voltage range of 4.5 V ≤ VIN ≤ 5.5 V, with its power switch used for protecting the upstream power supply when a fault such as overcurrent or short to ground occurs on the USB port. Therefore, the power supply must be rated higher than the current-limit setting to avoid voltage drops during overcurrent or short-circuit conditions.