SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
DP and DM protection consists of ESD and OVP (overvoltage protection). The DP_IN and DM_IN pins provide ESD protection up to ±15 kV (air discharge) and ±8 kV (contact discharge) per IEC 61000-4-2 (see the ESD Ratings section for test conditions).
The ESD stress seen at DP_IN and DM_IN is impacted by many external factors, like the parasitic resistance and inductance between ESD test points and the DP_IN and DM_IN pins. For air discharge, the temperature and humidity of the environment can cause some difference, so the IEC performance must always be verified in the end-application circuit.
The IEC ESD performance of the TPD3S713x-Q1 device depends on the capacitance connected from BIAS to GND. TI recommends a 2.2-µF capacitor placed close to the BIAS pin. Connect the BIAS pin to BUS using a 5.1-kΩ resistor as a discharge path for the ESD stress.
OVP protection is provided for short-to-VBUS or short-to-battery conditions in the vehicle harness, preventing damage to the upstream USB transceiver or hub. When the voltage on DP_IN or DM_IN exceeds 3.9 V (typical), the TPD3S713x-Q1 device quickly responds to block the high-voltage reverse connection to DP_OUT and DM_OUT. Overcurrent short-to-GND protection for DP and DM is provided by the upstream USB transceiver.