SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IMON | 1 | O | This pin sources a scaled-down ratio of current through the internal FET. A resistor from this pin to GND converts current to proportional voltage; used as an analog current monitor. |
IN | 2,3 | PWR | Input supply voltage; connect a 0.1-µF or greater ceramic capacitor from IN to GND as close to the IC as possible. |
DM_OUT | 4 | I/O | DM data line to upstream USB host controller |
DP_OUT | 5 | I/O | DP data line to upstream USB host controller |
CS | 6 | O | Linear cable compensation current. Connect to divider resistor of front-end dc-dc converter. |
EN | 7 | I | Logic-level control input for turning the power and signal switches on or off. When EN is low, the device is disabled, and the signal and power switches are OFF. |
ILIM_SEL | 8 | I | Logic-level control input for choosing the current limit resistor and current limit threshold. When ILIM_SEL = High, ILIM_HI resistor is valid; When ILIM_SEL = Low, ILIM_LO resistor is valid. |
INT1 | 9 | I | Logic-level control input, the device can be set in normal mode or client mode through pin configuration. If INT1 = high, the device is in normal mode; If INT1 = low and ILIM_SEL = Low, the device is in client mode. |
INT2 | 10 | I | For internal circuit, must connect to ground without a pull down resistor. |
GND | 11 | — | Ground connection; must be connected externally to the thermal pad. |
BIAS | 12 | PWR | Used for IEC protection. Typically, connect a 2.2-µF capacitor to ground and 5.1-kΩ resistor to BUS. |
DP_IN | 13 | I/O | DP data line to downstream connector |
DM_IN | 14 | I/O | DM data line to downstream connector |
BUS | 15,16 | PWR | Power-switch output |
NC | 17 | NC | No connect, leave floating or connect to ground. |
FAULT | 18 | O | Active-low, open-drain output, asserted during overtemperature, overcurrent, and overvoltage conditions. |
ILIM_LO | 19 | I | External resistor used to set the low current-limit threshold, selected by ILIM_SEL pin. |
ILIM_HI | 20 | I | External resistor used to set the high current-limit threshold, selected by ILIM_SEL pin. |
Thermal pad | — | Thermal pad on the bottom of the package |