SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
The TPD3S713x-Q1 device can withstand high transient voltages up to 18 V. In real application, the ringing can exceed 18 V due to LCR tank ringing, but to make BUS, DP_IN, and DM_IN robust, place one TVS close to the BUS pin, and another TVS close to the BIAS pin. When choosing the TVS, the reverse standoff voltage VR depends on the battery voltage (16 V or 18 V). Considering the peak pulse power capability, TI recommends a 400-W device such as an SMAJ16 for a 16-V battery or an SMAJ18 for an 18-V battery.