SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000(2) | V | |
Charged-device model (CDM), per AEC Q100-011 | ±750(3) | ||||
IEC 61000-4-2 contact discharge | DP_IN, DM_IN and VBUS pins(4) | ±8000 | |||
IEC 61000-4-2 air di scharge | DP_IN, DM_IN and VBUS pins(4) | ±15000 | |||
ISO 10605 (330 pF, 330 Ω), contact discharge | DP_IN, DM_IN and VBUS pins(5) | ±8000 | |||
ISO 10605 (330 pF, 330 Ω), air discharge | DP_IN, DM_IN and VBUS pins(5) | ±15000 |