SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
The device truth table (Table 8-3) lists all valid combinations for both ILIM_SEL and INT1 pins, and the corresponding mode. The TPD3S713x-Q1 device monitors the INT1 and ILIMI_SEL input change, and there is 2s discharge on BUS pin during mode change.
INT1 | ILIM_SEL | CURRENT LIMIT SELECTED | MODE | POWER SWITCH | DATA SWITCH | IMON FOR CURRENT MONITOR | FAULT REPORT |
---|---|---|---|---|---|---|---|
0 | 0 | N/A | Client mode | OFF | ON | OFF | ON(1) |
0 | 1 | RESERVED, DO NOT USE | |||||
1 | 0 | ILIM_LO | Normal mode | ON | ON | ON | ON |
1 | 1 | ILIM_HI | Normal mode | ON | ON | ON | ON |