SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
The BQ79606A-Q1 device provides simultaneous, high accuracy, channel measurements for three to six battery cells. With the inclusion of a daisy chain communication port, the BQ79606A-Q1 device is stackable (up to 64 devices) to support the large stack configurations found in battery packs for electrified automotive drive trains. Providing a Delta Sigma converter per cell input, the BQ79606A-Q1 allows simultaneous measurement of the battery voltages.
The BQ79606A-Q1 includes an auxiliary ADC that supports cell temperature measurements for up to six NTCs as well as internal rails to enable safety checks for the device. A die temperature measurement ADC is also included to provide temperature correction to enable high accuracy results over an extended temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ79606A-Q1 | PQFP (48 pin) | 7.00 mm × 7.00 mm |