SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
CB_DONE Register Address: 0x261 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD | ABORTFLT | CELL6 | CELL5 | CELL4 | CELL3 | CELL2 | CELL1 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD | Reserved | ||||||
ABORTFLT | Indicates cell balancing aborted due to system fault
0: Not aborted or cell balancing not run 1: Aborted (Cleared when CONTROL[BAL_GO] = 1) |
||||||
CELL6 | Indicates that the cell balancing cycle is complete for cell 6, either by CBDONE comparator tripping, or CB timer expired
0: Not completed or balancing cycle has not started 1: Completed (Cleared when CONTROL[BAL_GO] = 1) |
||||||
CELL5 | Indicates that the cell balancing cycle is complete for cell 5, either by CBDONE comparator tripping, or CB timer expired
0: Not completed or balancing cycle has not started 1: Completed (Cleared when CONTROL[BAL_GO] = 1) |
||||||
CELL4 | Indicates that the cell balancing cycle is complete for cell 4, either by CBDONE comparator tripping, or CB timer expired
0: Not completed or balancing cycle has not started 1: Completed (Cleared when CONTROL[BAL_GO] = 1) |
||||||
CELL3 | Indicates that the cell balancing cycle is complete for cell 3, either by CBDONE comparator tripping, or CB timer expired
0: Not completed or balancing cycle has not started 1: Completed (Cleared when CONTROL[BAL_GO] = 1) |
||||||
CELL2 | Indicates that the cell balancing cycle is complete for cell 2, either by CBDONE comparator tripping, or CB timer expired
0: Not completed or balancing cycle has not started 1: Completed (Cleared when CONTROL[BAL_GO] = 1) |
||||||
CELL1 | Indicates that the cell balancing cycle is complete for cell 1, either by CBDONE comparator tripping, or CB timer expired
0: Not completed or balancing cycle has not started 1: Completed (Cleared when CONTROL[BAL_GO] = 1) |