SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
COMM_COML_RC_STAT3 Register Address: 0x266 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
DISCARD[7] | DISCARD[6] | DISCARD[5] | DISCARD[4] | DISCARD[3] | DISCARD[2] | DISCARD[1] | DISCARD[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
DISCARD[7:0] | Counter for discarded command frames received on the COML interface. The COMM_COML_*_STAT* registers are updated and the counters are reset when the COMM_COML_RC_STAT3 register is read to ensure all counter data refers to the same period of time. Note that this counter will not increment in case of IERR error. |