SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
OTP_FLT_RST Register Address: 0x139 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[4] | RSVD[3] | RSVD[2] | RSVD[1] | RSVD[0] | CUSTLDERR_RST | FACTLDERR_RST | GBLOVERR_RST |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | RW | RW | RW |
RSVD[4:0] | reserved | ||||||
CUSTLDERR_RST | Resets OTP_FAULT[CUSTLDERR] ot '0'
0: Do not reset 1: Reset Always reads '0'. The OTP load faults, user must attempt a reset the device again to see if the faults are still there as these faults are generated only once after reset when OTP load is attempted. |
||||||
FACTLDERR_RST | Resets OTP_FAULT[FACTLDERR] ot '0'
0: Do not reset 1: Reset Always reads '0'. The OTP load faults, user must attempt a reset the device again to see if the faults are still there as these faults are generated only once after reset when OTP load is attempted. |
||||||
GBLOVERR_RST | Resets OTP_FAULT[GBLOVRERR] ot '0'
0: Do not reset 1: Reset Always reads '0'. The OTP load faults, user must attempt a reset the device again to see if the faults are still there as these faults are generated only once after reset when OTP load is attempted. |