SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
SPI_TX Register Address: 0x155 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
DATA[7] | DATA[6] | DATA[5] | DATA[4] | DATA[3] | DATA[2] | DATA[1] | DATA[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
DATA[7:0] | Data to be used for write during the SPI transaction. The bits programmed using SPI_CFG[NUMBITS] are clocked out of MOSI, starting from the lsb. |