SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
Response frames are generated in response to read command frames. For multiple device command frames, stack reads and broadcast reads, the response is broken into individual response frames from each device addressed. The size of each response frame is limited to 128 bytes, but must be at least 1. The example in Table 20 shows a response to a read command from device at address 5 for all cell voltages (as in the previous read examples).
Data | Comments | |
---|---|---|
Initialization Byte | 0x0B | Sending 12 bytes of data |
Device ID Address | 0x05 | Device address 0x05 |
Register Address | 0x0215 | Starting address for response bytes is 0x215 |
Data | 0xC124456FF43971202861681F | 12 bytes of data requested (random numbers for this example) |
CRC | 0xAC33 |