SLUSE21B June 2020 – April 2022 UCC27288
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
Name | D | ||
HB | 2 | P | High-side bootstrap supply. The external bootstrap diode and the external bootstrap capacitor is required to generate bootstrap supply from VDD. Connect positive side of the bootstrap capacitor and cathode of an external diode to this pin. The external diode should be 100V (minimum) rated. Higher voltage rated diode is acceptable too. Typical recommended value of HB bypass capacitor is 0.1 μF, This value primarily depends on the gate charge of the high-side MOSFET. |
HI | 5 | I | High-side input. |
HO | 3 | O | High-side output. Connect to the gate of the high-side power MOSFET or one end of external gate resistor, when used. |
HS | 4 | P | High-side source connection. Connect to source of high-side power MOSFET. Connect negative side of bootstrap capacitor to this pin. |
LI | 6 | I | Low-side input |
LO | 8 | O | Low-side output. Connect to the gate of the low-side power MOSFET or one end of external gate resistor, when used. |
VDD | 1 | P | Positive supply to the low-side gate driver. Decouple this pin to VSS. Typical decoupling capacitor value is 1 μF. When using an external boot diode, connect the anode to this pin. If series resistor is used in series with the boot diode then connect one end of series boot resistor to this pin and other end of the resistor should be connected to the anode of the external boot diode. |
VSS | 7 | G | Negative supply terminal for the device which is generally the system ground. |