SLUSE26C June 2021 – January 2022 UCC27614
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS CURRENTS | ||||||
IVDDq | VDD quiescent supply current | VIN+/VIN = 3.3 V, VIN- = 0 V, EN=VDD, VDD = 3.4 V | 305 | 500 | μA | |
IVDD | VDD static supply current | VIN+/VIN = 3.3 V, VIN- = 0 V, EN = VDD | 0.64 | 0.92 | mA | |
IVDD | VDD static supply current | VIN+/VIN = 0 V, VIN- = 0 V, EN = VDD | 0.71 | 1.0 | mA | |
IVDDO | VDD dynamic operating current | fSW = 1000 kHz, EN = VDD, VIN+/VIN = 0 V to 3.3 V PWM, VIN- = 0 V | 4.0 | mA | ||
IDIS | VDD disable current | VIN+/VIN = 0 V, VIN- = 3.3 V, EN = 0 V | 0.75 | 1.0 | mA | |
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VVDD_ON | VDD UVLO rising threshold | 3.8 | 4.1 | 4.4 | V | |
VVDD_OFF | VDD UVLO falling threshold | 3.5 | 3.8 | 4.1 | V | |
VVDD_HYS | VDD UVLO hysteresis | 0.3 | V | |||
INPUT (IN, IN+) | ||||||
VIN_H | Input signal high threshold, output high | Output high, IN- = LOW, EN=HIGH | 1.8 | 2 | 2.3 | V |
VIN_L | Input signal low threshold, output low | Output low, IN- = LOW, EN=HIGH | 0.8 | 1 | 1.2 | V |
VIN_HYS | Input signal hysteresis | 1 | V | |||
RIN | INx pin Pulldown resistance | IN+/IN = 3.3 V | 120 | kΩ | ||
INPUT (IN-) | ||||||
VIN-_H | Input signal high threshold, output low | Output low, IN+ = HIGH, EN = high | 1.8 | 2 | 2.3 | V |
VIN-_L | Input signal low threshold, output high | Output high, IN+ = HIGH, EN = high | 0.8 | 1 | 1.2 | V |
VIN-_HYS | Input signal hysteresis | 1 | V | |||
RIN- | IN- pin pullup resistance | IN- = 0 V | 200 | kΩ | ||
ENABLE (EN) | ||||||
VEN_H | Enable signal high threshold | Output high, IN+/IN = high, IN- =0 V | 1.8 | 2 | 2.3 | V |
VEN_L | Enable signal low threshold | Output low, IN+/IN = high, IN- = 0 V | 0.8 | 1 | 1.2 | V |
VEN_HYS | Enable signal hysteresis | 1 | V | |||
REN | EN pin pullup resistance | EN = 0 V | 200 | kΩ | ||
OUTPUT (OUT) | ||||||
ISRC(1) | Peak output source current | VDD = 12 V, CVDD = 10 µF, CL = 0.1 µF, f = 1 kHz | 10 | A | ||
ISNK(1) | Peak output sink current | VDD = 12 V, CVDD = 10 µF, CL = 0.1 µF, f = 1 kHz | –10 | A | ||
ROH(2) | OUTH, pullup resistance | IOUT = –50 mA See: Section 7.3.4 |
2.5 | 4.5 | Ω | |
ROL | OUTL, pulldown resistance | IOUT = 50 mA | 0.34 | 0.55 | Ω |