SLUSE26C June 2021 – January 2022 UCC27614
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SON DSG NO. | SOIC D NO. | ||
EN | — | 3 | I | Enable or disable control pin. If not used, connect to VDD. |
GND | 2,3 | 4,5 | G | Device ground or reference |
IN | — | 2 | I | Non-inverting PWM input |
IN+ | 1 | — | I | Non-inverting PWM input. If not used, connect to VDD. |
IN- | 8 | — | I | Inverting PWM input. If not used, connect to GND. |
OUT | 4,5 | 6,7 | O | Output of the driver |
VDD | 6,7 | 1,8 | P | Driver bias supply. Connect the positive node of the voltage source to this pin through an impedance for high common mode noise rejection. Bypass this pin with two ceramic capacitors, generally >=1 µF and 0.1 µF, which are referenced to GND pin of this device. |
Thermal Pad | — | — | Connect to GND through large copper plane. This pad is not a low-impedance path to GND. |