SLUSEU6D May 2023 – August 2024 UCC21550-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
DW Package | |||||||
IS | Safety output supply current | RθJA = 69.8°C/W, VDDA/B = 15 V, TJ = 150°C, TA = 25°C | DRIVER A, DRIVER B | 58 | mA | ||
RθJA = 69.8°C/W, VDDA/B = 25 V, TJ = 150°C, TA = 25°C | 34 | ||||||
PS | Safety supply power | RθJA = 69.8°C/W, TJ = 150°C, TA = 25°C | INPUT | 50 | mW | ||
DRIVER A | 870 | ||||||
DRIVER B | 870 | ||||||
TOTAL | 1790 | ||||||
TS | Maximum safety temperature(1) | 150 | °C | ||||
DWK Package | |||||||
IS | Safety output supply current | RθJA = 74.1°C/W, VDDA/B = 15 V, TJ = 150°C, TA = 25°C | DRIVER A, DRIVER B | 53 | mA | ||
RθJA = 74.1°C/W, VDDA/B = 25 V, TJ = 150°C, TA = 25°C | DRIVER A, DRIVER B | 32 | mA | ||||
PS | Safety supply power | RθJA = 74.1°C/W, TJ = 150°C, TA = 25°C | INPUT | 50 | mW | ||
DRIVER A | 800 | mW | |||||
DRIVER B | 800 | mW | |||||
TOTAL | 1650 | mW | |||||
TS | Maximum safety temperature(1) | 150 | °C |