SLUSF08 March 2024 TPS1213-Q1
ADVANCE INFORMATION
PARAMETER | VALUE |
---|---|
Typical input voltage, VBATT_MIN to VBATT_MAX | 8 to 16 V |
Undervoltage lockout set point, VINUVLO | 6.5 V |
Maximum load current, IOUT | 40 A |
Short-circuit protection threshold, ISC | 100 A |
Fault timer period (tSC) | 50 μs |
Fault response | Auto-retry |
Load wakeup threshold, ILWU | 50 mA |