TPS1213-Q1
Automotive 45V low IQ high-side driver with low power mode and adjustable short circuit protection
TPS1213-Q1
- AEC-Q100 automotive qualified for grade 1 temperature
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Functional Safety-Capable
- 3.5V to 40V input range (45V absolute maximum)
- Reverse input protection down to –40V
- Integrated 11V charge pump
- Low quiescent current, 35µA in low power mode (LPM = Low)
- Low 1µA (typ) shutdown current (EN/UVLO = Low)
- Strong gate drive (G1PU/G1PD: 1.69A src and 2A sink)
- Adjustable short-circuit protection (ISCP) with adjustable response time (TMR) and fault flag output (FLT)
- Fast transition from low power mode to active mode with WAKE indication
- 8µs switch over time from low power path to main path by external LPM trigger (low to high)
- Adjustable load wakeup threshold (ILWU) with (6µs) switchover from low power path to main path
- Fault indication (FLT) during short-circuit fault, charge pump undervoltage, and input undervoltage
- Adjustable input undervoltage lockout (UVLO)
- Short-circuit comparator diagnosis (SCP_TEST)
The TPS12130-Q1 is a 45V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–40V, the device is designed for 12V system designs. The device can withstand and protect the loads from negative supply voltages down to –40V.
TPS12130-Q1 has integrated two gate drives with 1.69A source and 2A sink capacity to drive MOSFETs in the main path and 165µA source and 2A sink capacity for the low power path.
In the low power mode with LPM = Low, the low power path FET is kept ON and the main FETs are turned OFF. The device consumes low IQ of 35µA (typ) in this mode. Auto load wakeup threshold to enter into active state can be adjusted using ISCP/LWU pin. IQ reduces to 1µA (typ) with EN/UVLO low.
The device provides adjustable short circuit protection using MOSFET VDS sensing or by using an external RSNS resistor. Auto-retry and latch-off fault behavior can be configured. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.
The TPS12130-Q1 is available in a 19-pin VSSOP package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS1213-Q1 45V Low IQ Automotive High Side Switch Controller With Low Power Mode and Adjustable Load Wakeup Trigger datasheet | PDF | HTML | 28 Feb 2024 |
EVM User's guide | TPS1213Q1EVM, TPS1213-Q1 Evaluation Module for Smart High-Side Driver User's Guide | PDF | HTML | 01 Dec 2023 | |
Certificate | TPS1213Q1EVM EU Declaration of Conformity (DoC) | 22 May 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS1213Q1EVM — TPS1213-Q1 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSSOP (DGX) | 19 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.