TPS1213Q1EVM

TPS1213-Q1 evaluation module

TPS1213Q1EVM

Order now

Overview

The TPS1213Q1EVM allows reference circuit evaluation of the TPS1213-Q1 smart high-side driver. The TPS1213-Q1 device has an operating range of 3.5V to 40V and main path gate drive with 1.69A strength to enable switching parallel MOSFETs in high-current designs. The TPS12130-Q1 has low-power mode to support always ON loads while consuming 28µA (typical). In low-power mode, only the low-power path FET is kept ON, and the main FETs are turned OFF to save IQ. The device provides adjustable short-circuit protection with configurable auto-retry and latch-off fault behavior.

Features
  • 3.5V to 40V operating voltage range
  • 15A to 50A adjustable short-circuit protection using onboard jumpers
  • Current sensing using MOSFET VDS
  • Programmable short-circuit protection delay
  • LED status indication for fault and active mode
High-side switch controllers
TPS1213-Q1 Automotive, 45V low-Iq high-side driver with low power mode and adjustable short circuit protection
Download View video with transcript Video

Order & start development

Evaluation board

TPS1213Q1EVM — TPS1213-Q1 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS1213Q1EVM, TPS1213-Q1 Evaluation Module for Smart High-Side Driver User's Guide PDF | HTML 01 Dec 2023
Certificate TPS1213Q1EVM EU Declaration of Conformity (DoC) 22 May 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos